Vernier Offset Centerline Caliper (536-105)

Vernier Offset Centerline Caliper 536-105

Product Details:

Manufacturer part number: 536-105

Brand: MITUTOYO

Price: 430.00

Delivery time: 5 Days


Technical Data:

Max. Permissible Error S MPE: ±0.05 mm

Range: 10.1-150 mm

Mass: 140 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

536-105

Part Number
536-105
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

430.00 €

1 5 Days ±0.0510.1-150140

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Center Distance Vernier Caliper Display Method Dial
Additional Spec Metric Graduation(mm) 0.05

This page is Vernier Offset Centerline Caliper, part number 536-105.
You can find the detail information about specifications and dimensions on part number 536-105.

Variation of this product

Part Number
536-106
536-107
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

502.00 €

1 60 Days ±0.0510.1-200160

606.00 €

1 5 Days ±0.0810.1-300320

Tech Support