Vernier Caliper, Fine Adjustment, Metric/Inch (532-121)

Vernier Caliper, Fine Adjustment, Metric/Inch 532-121

Product Details:

Manufacturer part number: 532-121

Brand: MITUTOYO

Price: 321.00

Delivery time: 5 Days


Technical Data:

Additional Spec: 0-280 mm, 0.02 mm, Metric/inch

Max. Permissible Error E MPE: ±0.04 mm

Max. Permissible Error S MPE: ±0.06 mm

Mass: 395 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

532-121

Part Number
532-121
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

321.00 €

1 5 Days 0-280 mm, 0.02 mm, Metric/inch±0.04±0.06395

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
Depth Bar flat

This page is Vernier Caliper, Fine Adjustment, Metric/Inch, part number 532-121.
You can find the detail information about specifications and dimensions on part number 532-121.

Variation of this product

Part Number
532-119
532-120
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

111.00 €

1 5 Days 0-130 mm, 0.02 mm, Metric/Inch±0.03±0.05165

141.00 €

1 5 Days 0-180 mm, 0.02 mm, Metric/Inch±0.03±0.05202

Tech Support