Manufacturer part number: 571-254-20
Brand: MITUTOYO
Price: 536.00 €
Delivery time: 60 Days
Inch-Metric: Metric
Base (W x T): - inch
Depth Range: - inch
Digital Step: - inch
Hook Range: - inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
571-254-20
Part Number
|
---|
571-254-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inch-Metric | Base (W x T) (inch) | Depth Range (inch) | Digital Step (inch) | Hook Range (inch) | Base (W x T) (mm) | Depth Range (mm) | Digital Step (mm) | Hook Range (mm) | Max. Permissible Error E MPE (mm) | Range (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
536.00 € | 1 | 60 Days | Metric | - | - | - | - | 100 x 6 | 10.1-160 | 0.01 | 0-150 | ±0.03 | 0-150 | 216 |
Loading...
Type | Component. Accessory | Display Method | Digital | Auto Power OFF After 20 Min. Non Use | Yes |
---|---|---|---|---|---|
Data Output | Yes | Digital/Analog | Digital | Display | LCD, Character Height 9 mm |
Low Voltage Alarm | Yes | ORIGIN (ABS-Zero) | Yes | Power Supply | 1 battery SR-44 |
Maximum Response Speed | Unlimited | Battery life | Approx. 5 years |
This page is Digital ABSOLUTE Depth Gauge IP67, Hook Type, part number 571-254-20.
You can find the detail information about specifications and dimensions on part number 571-254-20.
Configure
Basic Attributes
Base (W x T)(inch)
Depth Range(inch)
Digital Step(inch)
Hook Range(inch)
Type
Inch-Metric
Base (W x T)(mm)
Depth Range(mm)
Digital Step(mm)
Hook Range(mm)
Max. Permissible Error E MPE(mm)
Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
571-255-20 |
571-264-20 |
571-265-20 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inch-Metric | Base (W x T) (inch) | Depth Range (inch) | Digital Step (inch) | Hook Range (inch) | Base (W x T) (mm) | Depth Range (mm) | Digital Step (mm) | Hook Range (mm) | Max. Permissible Error E MPE (mm) | Range (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
604.00 € | 1 | 5 Days | Metric | - | - | - | - | 100 x 6 | 10.1-210 | 0.01 | 0-200 | ±0.03 | 200 | 236 | |||
536.00 € | 1 | 5 Days | Inch/Metric | 3.93 x 0.23 | 0.404-6.4 | 0.005 | 0-6 | - | - | 0.1 | - | - | 0-150 | 216 | |||
604.00 € | 1 | 5 Days | Inch/Metric | 3.93 x 0.23 | 0.404-8.4 | 0.005 | 0-8 | - | - | 0.1 | - | - | 200 | 236 |