Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
505-742J |
505-743J |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Auto Power OFF After 20 Min. Non Use | Data Output | Depth Bar | Display | ON/OFF | Max. Permissible Error E MPE (inch) | Max. Permissible Error S MPE (inch) | Range (inch) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.00 € | 1 | 60 Days | ID/OD Carbide Jaw | Yes | No | flat | LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm) | - | ±0.001 | ±0.002 | 0-8 | 198 | |||
264.00 € | 1 | 5 Days | - | - | Yes | - | LCD, character height 10 mm | Yes | ±0.002 | ±0.003 | 0-18 | 1170 |
Loading...
Type | Special Calipers | Special Caliper Shape | Other | Display Method | Dial |
---|---|---|---|---|---|
Low Voltage Alarm | Yes | ORIGIN (ABS-Zero) | Yes | Digital Step(inch) | 0.0005 |
Digital Step(mm) | 0.01 | Thumb roller | Yes |
Configure
Basic Attributes
Additional Spec
Auto Power OFF After 20 Min. Non Use
Data Output
Depth Bar
Display
ON/OFF
Max. Permissible Error E MPE(inch)
Max. Permissible Error S MPE(inch)
Range(inch)
Type
Filter by standard shipping days
Optional Attributes