3-Wire Thread Measuring (Part Numbers)

3-Wire Thread Measuring
The measuring wires are hardened and precision lapped. They are placed onto spindle and anvil of outside micrometer. The three-wire measuring process is applied to determine the pitch diameter of threads and considered as one of the most accurate measuring procedures.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

952163

Part Number
952163
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Diameter (D)
(mm)

267.11 €

1 60 Days D=1.65 mm for D=8 mm Spindle1.65

Loading...

  1. 1

Basic information

Type Accessory Accuracy DIN 2269, Grade 1

This page is 3-Wire Thread Measuring, part number 952163.
You can find the detail information about specifications and dimensions on part number 952163.

Variation of this product

Part Number
952134
952135
952136
952164
952165
952166
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Diameter (D)
(mm)

242.76 €

1 5 Days D=0.25 mm for D=6.35 mm Spindle0.25

242.76 €

1 5 Days D=0.29 mm for D=6.35 mm Spindle0.29

242.76 €

1 5 Days D=0.335 mm for D=6.35 mm Spindle0.335

242.76 €

1 5 Days D=2.05 mm for D=8 mm Spindle2.05

240.39 €

1 5 Days D=2.55 mm for D=8 mm Spindle2.55

267.11 €

1 60 Days D=3.2 mm for D=8 mm Spindle3.2

Tech Support