Universal Height Master, Inch

Universal Height Master, Inch
This Universal Height Master offers you the following benefits:
- It is designed for both vertical and horizontal orientations, enabling you to carry out a wide range of applications such as accuracy checking of machine tool table movements.
- It is supplied in a fitted wooden case.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
515-310
515-311
515-512
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Block Pitch Accuracy Parallelism of Blocks Parallelism of Blocks
(µm)
Block Step
(inch)
Range
(inch)
Graduation
(mm)
Mass
(kg)

5,125.00 €

1 60 Days ±50 μm-10.5 straight0.2-12.20.00121.4

5,125.00 €

1 60 Days ±50 μm-11 staggered0.2-12.20.00123

9,267.11 €

1 60 Days Range ≤ 310 mm: ±1.5 μm / 310 < range ≤ 610 mm: ±2.5 μm / 610 < range ≤ 1010 mm: ±3.5 μmRange ≤ 610 mm: 1.5 μm / 610 < range ≤ 1010 mm: 2 μm-0.5 straight0.2-18.2-42

Loading...

  1. 1

Basic information

Product Type Parts for Height Gauge Inch-Metric Inch Feed Error(µin) ±40
Retrace Error(µin) 40 Micrometer Adjustment(mm) 20 Micrometer Feed(mm) 0.5

Tech Support