Ball Probe Coaxial Type for Linear Height

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12AAF666
12AAF667
12AAF668
12AAF669
957261
957262
957263
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec

238.03 €

1 5 Days D=1 mm, 72 mm Length

377.76 €

1 5 Days D=2 mm, Ruby, 72 mm Length

272.37 €

1 5 Days D=10 mm, 82 mm Length

297.24 €

1 5 Days D=10 mm, 120 mm Length

135.00 €

1 5 Days D=2 mm, 72 mm Length

142.11 €

1 5 Days D=3 mm, 72 mm Length

156.32 €

1 5 Days D=4 mm, 76 mm Length

Loading...

  1. 1

Basic information

Product Type Parts for Height Gauge Remarks With D=8 mm stem

Tech Support