Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02333-08023 |
02333-10028 |
02333-12031 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Diameter (mm) | B (mm) | D (mm) | E (mm) | F | F (N) | G | H=Thread | K (mm) | L (mm) | Travel S (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.43 € | 1 | 4 Days | 15 | 6 | 5 | 18 | 16 | 200 | 13 | M8 | 20 | 13.2 | 3 | 0.0389 | ||
66.13 € | 1 | 4 Days | 19 | 8 | 6 | 22 | 20 | 300 | 17 | M10 | 25 | 16.3 | 4 | 0.0731 | ||
69.80 € | 1 | 4 Days | 22 | 10 | 6 | 25 | 24 | 400 | 19 | M12 | 28 | 22.3 | 4 | 0.1183 |
Loading...
Item | Support element | Main material | High carbon steel | Spring force initial pressure F1 approx.(N) | 3 |
---|---|---|---|---|---|
Version 1 | Adjustable | RoHS | Yes |
Configure
Basic Attributes
A=Diameter(mm)
B(mm)
D(mm)
E(mm)
F
F(N)
G
H=Thread
K(mm)
L(mm)
Travel S(mm)
Filter by standard shipping days
Optional Attributes