Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03290-06
Main material | Mild steel | Form | B | Slot width(mm) | 25.4 |
---|---|---|---|---|---|
Item | Carrier nut | D(mm) | 13 | D1(mm) | 19 |
H=Height(mm) | 25 | L=Length(mm) | 45.5 | L1(mm) | 22 |
T(mm) | 12.3 | for spindle head No. | 60 | RoHS | Yes |
Weight (ERP)(kg) | 0.1375 |
This page is Carrier nut, form B mild steel (03290), part number 03290-06.
You can find the detail information about specifications and dimensions on part number 03290-06.