Bracket mini with pre-machined clamping form A, GJL300 (01247)

Bracket mini with pre-machined clamping form A, GJL300 (01247)
· Base element for system construction

· Ground support and clamping faces

· Sturdy base structure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01247-05-10012598125

Part Number
01247-05-10012598125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

239.11 €

1 4 Days

Loading...

  1. 1

Basic information

Main material GJL300 Item Bracket Version 1 Mini
Version 2 With pre-machined clamping faces Form A B=Width(mm) 98
L=Length(mm) 125 H=Height(mm) 125 RoHS Yes
Weight (ERP)(kg) 6.0000

This page is Bracket mini with pre-machined clamping form A, GJL300 (01247), part number 01247-05-10012598125.
You can find the detail information about specifications and dimensions on part number 01247-05-10012598125.

Tech Support