Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01041-60030024 |
01041-80040024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B2 (mm) | B4 (mm) | L=Length (mm) | L2 (mm) | L4 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
3,272.90 € | 1 | 4 Days | 300 | 80 | 60 | 600 | 107.5 | 50 | 11.0600 | ||
5,322.36 € | 1 | 4 Days | 400 | 85 | 65 | 800 | 145 | 87.5 | 22.4000 |
Loading...
Main material | Aluminium | Surface finish body | Hard-coated | Item | Baseplate |
---|---|---|---|---|---|
Version 1 | With t-slot | Form | B | A(mm) | 6 |
B1(mm) | 15 | B3(mm) | 90 | B5(mm) | 90 |
B6(mm) | 16.5 | B7(mm) | 20 | L1(mm) | 15 |
L3(mm) | 125 | L5(mm) | 125 | L6(mm) | 20 |
H=Height(mm) | 24 | H1(mm) | 10 | C(mm) | 5 |
D(mm) | M8 | D1(mm) | M10 | RoHS | Yes |