Parallel set steel (03212)

Parallel set steel (03212)
· For parallel positioning of workpieces in tooling machines and bench vices

· Degree of accuracy 1

· Pairs with tolerance IT 5

· Hardened and ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03212-01

Part Number
03212-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

899.86 €

1 4 Days

Loading...

  1. 1

Basic information

Contents 1 pair of each H x B x L 14x10x150. 16x10x150. 18x10x150. 20x10x150. 22x10x150. 24x10x150. 26x10x150. 28x10x150. 30x10x150. 32x10x150. 35x10x150. 40x10x150. H nom. dim. tolerance ±0.004 H paired tolerance T 0.004
Item Parallel set Main material Steel RoHS Yes
Weight (ERP)(kg) 11.4000

This page is Parallel set steel (03212), part number 03212-01.
You can find the detail information about specifications and dimensions on part number 03212-01.

Tech Support