Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33225-20-35
B=Width(mm) | 60 | D=diameter(mm) | 33 | D1(mm) | 4.5 |
---|---|---|---|---|---|
Form | C | H1(mm) | 20 | Item | Adapter |
L=Length(mm) | 60 | Main material | Aluminium | Suitable for | 33225-10-35320, 33225-10-35321 |
Surface finish body | Hard-coated | Version 1 | For precision vices | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.1800 |
This page is Adapter for precision vice, form C (33225), part number 33225-20-35.
You can find the detail information about specifications and dimensions on part number 33225-20-35.