Attachment step jaw steel, hardened (41183)

Attachment step jaw steel, hardened (41183)
· Base for screwing on jaw plates

· Various jaw plates can be replaced quickly

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41183-06532

Part Number
41183-06532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

168.79 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 38 B1(mm) 8 B2(mm) 11
B3(mm) 11 H(mm) 32 H1(mm) 9.5
H2(mm) 27 Item Attachment step jaw L=Length(mm) 65
L1(mm) 34 Main material Steel Version 2 Hardened
RoHS Yes Weight (ERP)(kg) 0.3584

This page is Attachment step jaw steel, hardened (41183), part number 41183-06532.
You can find the detail information about specifications and dimensions on part number 41183-06532.

Tech Support