Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
97990-5366310 |
97990-5368310 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | LOCTITE no. | Elongation (%) | Shore grade | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
44.15 € | 1 | 4 Days | 5366 | 530 | 25A | 0.3789 | ||
40.96 € | 1 | 4 Days | 5368 | 435 | 26A | 0.3755 |
Loading...
Container | 310 ml cartridge | Handling strength in min. | 5* | Version 1 | adhesive and sealant |
---|---|---|---|---|---|
Item | Loctite | Hardening system | air humidity | Tensile strength(N/mm²) | 2 |
RoHS | yes |