LOCTITE screw lock (97990)

LOCTITE screw lock (97990)
· Suitable for applications involving foodstuffs and potable water

· For use with all fastenings

· Various strength grades

· For securing screw threads up to M 36

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97990-2220010
97990-2220050
97990-2430010
97990-2430050
97990-2701010
97990-2701050
97990-2720050
97990-2900010
97990-2900050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Container Break-away torque
(Nm)
LOCTITE no. Handling strength in min. UN No. Hazardous goods class Thread size Viscosity m Pa · s Weight in kg (ERP)
(kg)

19.17 €

1 4 Days 10 ml bottle622215--≤M36900-15000.0200

85.79 €

1 4 Days 50 ml bottle622215--≤M36900-15000.0760

22.47 €

1 4 Days 10 ml bottle2624310UN 3082Dangerous goods class 9≤M361300-30000.0209

84.83 €

1 4 Days 50 ml bottle2624310UN 3082Dangerous goods class 9≤M361300-30000.0801

22.47 €

1 4 Days 10 ml bottle38270110--≤M20500-9000.0208

84.83 €

1 4 Days 50 ml bottle38270110--≤M20500-9000.0784

83.06 €

1 4 Days 50 ml bottle2327240--≤M364000-150000.0827

24.51 €

1 4 Days 10 ml bottle1029020--M620-550.0203

84.83 €

1 4 Days 50 ml bottle1029020--M620-550.0784

Loading...

  1. 1

Basic information

Version 1 screw lock Item Loctite Ultimate hardness in hours 12
Hardening system anaerobic RoHS yes

Tech Support