Shipping Days |
- All
- Same day
- 6 Days or Less
- 13 Days or Less
- 23 Days or Less
- 65 Days or Less
|
?* Information on days to ship and prices
-
THK
[Structure and features]
· Because this cross roller ring has a 90° V-groove shape with a rolling cylinder spacer retainer passing through the rotating surface in a mutual orthogonal arrangement, it can support all kinds of loads such as radial loads, axial loads, and moment loads with a single bearing. The outer ring measurements are minimized and compacted, but it still maintains high rigidity. For this reason, it is optimal for a variety of applications such as manufacturing robot joints and turning parts, machining center turning tables, manipulator rotating parts, precision rotary tables, medical equipment, measurement equipment, and IC manufacturing equipment.
· [Types and features]
· The RB shape features an outer ring divided into two parts and a single-piece inner ring structure, the basic format for a cross roller ring. Used in areas where inner ring rotation accuracy is required.
· Used for applications such as index table rotating parts for manufacturing machinery.
- 2D / 3D CAD data available
Starting from∗ : |
61.32 €
|
| Special price |
Min. Shipping Days : |
Same day
|
*Unit price with basic configuration
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Starting from∗ |
---|
Min. Shipping Days : |
---|
Loading...