Small Canopy Latches (Part Numbers - CAD Download)

Small Canopy Latches

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] Inexpensive and compact bracket for one cover, 2 types for left and right, stainless steel.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Small Canopy Latches:Related Image

No.Part NameMaterialSurface Treatment
Main BodyEN 1.0330 Equiv.Chrome Plating
WasherPolyamide-
RivetBrassChrome Plating

Specifications

Part Number
STYTMR134
Part NumberAMass (g)Unit PriceVolume Discount Rate
TypeRight and LeftL1 ~ 19 pc (s).20~50
STYTML (For Left Side)
R (For Right Side)
1065320
L (For Left Side)
R (For Right Side)
1346731

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
STYTML106
STYTML134
STYTMR106
STYTMR134
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Length
(mm)
Operating Direction

2.05 €

1 5 Days 10106For Left Side

3.51 €

1 Available 5 Days 10134For Left Side

2.05 €

1 5 Days 10106For Right Side

3.54 €

1 Available 5 Days 10134For Right Side

Loading...

  1. 1

Example of Use

Small Canopy Latches:Related Image

Basic information

Door Opening Manner Lid Stay Type Rotation Flexible, Slide Type Others
Rotation Type Flap Stopper Details Not Provided Body Material EN 1.0330 Equiv.
Main Body Surface Treatment Chrome Plating

Complementary Products

Tech Support