Fittings for Vacuum Plumbing / JIS Flanged / VF (Part Numbers - CAD Download)

Fittings for Vacuum Plumbing / JIS Flanged / VF

Click on this image to zoom in.

Click on this image to zoom in.

  • Fittings for Vacuum Plumbing / JIS Flanged / VF
  • Fittings for Vacuum Plumbing / JIS Flanged / VF
[Features] Fitting for vacuum lines, JIS flange (VF type). [Material] EN 1.4301 Equiv. (sintered).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Fittings for Vacuum Plumbing/JIS Flanged/VF:Related Image

Material: EN 1.4301 Equiv.

Specifications

Part Number
FRNWC25
Part NumberDP.C.DTdHole Machined TypeUnit Price
TypeNo.Qty. 1 ~ 4
E1FRVFFRVFA
FRVF
FRVFA
10A705081017.8
20A806081027.7
25A907081034.4
40A10585101049.1
50A120100101061.1
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FRVF10A
FRVF20A
FRVF25A
FRVF40A
FRVF50A
FRVFA10A
FRVFA20A
FRVFA25A
FRVFA40A
FRVFA50A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFlange Shape Flange Size (Nominal) Connection Pipe Type

26.44 €

1 5 Days 10Blank1010A

26.44 €

1 5 Days 10Blank2020A

30.23 €

1 5 Days 10Blank2525A

40.30 €

1 5 Days 10Blank4040A

44.08 €

1 5 Days 10Blank5050A

25.19 €

1 10 Days 10Standard1010A

25.19 €

1 5 Days 10Standard2020A

28.96 €

1 5 Days 10Standard2525A

39.04 €

1 5 Days 10Standard4040A

42.82 €

1 5 Days 10Standard5050A

Loading...

  1. 1

More Information

■Features
These vacuum pipes are for auxiliary exhaust system of High Vacuum System or rough vacuum fitting of an Ultrahigh Vacuum System.
The plumbing parts of NW (KF) Flanged Type enables frequent detachment without tools compliant with ISO or KF.

■Specifications
Dimensions and shapes are compliant with ISO2861/1-1974 -JISB8365: 1988.

Example of Use

Fittings for Vacuum Plumbing/JIS Flanged/VF:Related Image

Basic information

Type Flange Flange Type VF Material EN 1.4301 Equiv.

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360