Leveling Mounts / Standard Type

Leveling Mounts / Standard Type
  • Promotional pricing
  • Volume Discount

Space saving type leveling mount. When mounted directly on the aluminum extrusion, the pad does not protrude from the outer dimensions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Leveling Mounts/Standard Type:Related Image

Type Material Surface Treatment
NFJNEN 1.0038 Equiv.Trivalent Chromate
NFJNF
NFJNSEN 1.4301 Equiv.Electrolytic Polishing

Specifications

Part Number-A
NFJN12-100
NFJNF10

-

80
MD( ℓ 1)( ℓ 2)EBt
5303.545.481.6
64510
8385.56.51113
107817
126081018192.0
167510132024
20131630
■A Dim. Selectable
Part NumberLAllowable Vertical Load (kN)Mass
(g)
Unit Price
TypeM-ANFJN, NFJNSNFJNNFJNS
NFJN

NFJNS
(Stainless Steel)
5-3040.51.515  
5-6070.519  
6-40512.121  
6-809128  
8-5068.13.950  
8-100118.165  
10-7594.64.388  
10-100119.6100  
12-751034.9166  
12-100128184  
12-125153200  
12-150178219  
16-751075.9287  
16-100132317  
16-130162356  
16-150182383  
16-180212422  
20-1001358.8493  
20-130165557  
20-150185605  
20-180215671  
■ A Dim. Configurable
Part NumberA
10mm Increment
LUnit Price
TypeM
NFJNF1080~200A+19.6 
1280~250A+28 
1680~300A+32 
20110~300A+35 
Tips of screws are painted.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NFJN12-75
NFJN12-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment Thread Dia. M
(mm)
Screw Length A
(mm)
With or w/o Alteration

1.82 €

1 Available 5 Days 10EN 1.0038 Equiv.Trivalent Chromate1275Alterations Unavailable

-

1 8 Days 10EN 1.0038 Equiv.Trivalent Chromate1275Alterations Available

Loading...

  1. 1

Basic information

Selected Product Leveling Mounts Type Leveling Mounts - Standard Type

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360