ND Filter (Absorption Type) (Part Numbers)

ND Filter (Absorption Type)
  • Volume Discount
Absorbs light from each wavelength in the visible region in near equal proportions. Used for controlling the amount of incident light. There are five types.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S73-15-1
S73-15-13
S73-15-25
S73-15-50
S73-20-1
S73-20-1P
S73-20-3
S73-20-13
S73-20-25
S73-20-50
S73-50-13
S73-50-50
S73-51-1P
S73-51-13
S73-51-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Diameter
(φ)
External Shape
(mm)
Thickness
(mm)
Transmittance
(%)

33.36 €

1 Available 7 Days 1015-2.50.1 or Less

33.36 €

1 Available 7 Days 1015-2.4813

33.36 €

1 Available 7 Days 1015-2.525

33.36 €

1 Available 7 Days 1015-2.4350

49.66 €

1 7 Days 1020-2.50.1 or Less

49.66 €

1 7 Days 1020-2.151

49.66 €

1 Available 7 Days 1020-1.553

49.66 €

1 7 Days 1020-2.4813

49.66 €

1 7 Days 1020-2.525

49.66 €

1 Available 7 Days 1020-2.4350

106.69 €

1 7 Days 1050-2.4813

106.69 €

1 7 Days 1050-2.4350

89.03 €

1 7 Days 10-50×502.151

89.03 €

1 7 Days 10-50×502.4813

89.03 €

1 7 Days 10-50×502.4350

Loading...

  1. 1

Basic information

Material Optical Glass

Tech Support