Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRS-1
Stage surface (length) (range of selection)(mm) | 26 to 40 | Stage surface (width) (range of selection)(mm) | 26 to 40 | Load Capacity (Range Selectable)(N) | 5–30 |
---|---|---|---|---|---|
Feeding Method | Feed Screw | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodized Aluminum Satin |
Guiding Mechanism | Linear Ball | Category | Main Body | Stage surface (length)(mm) | 30 |
Stage surface (width)(mm) | 30 | Allowable Load(N) | 9.8 | Type | X Stage |
Clamp Method | NA | Travel Distance/Knob 1 Rotation | Approx. 0.5mm | Moving Direction | X Axis 1 Direction |
This page is X-Axis Stage 30X30 Small Rail Stage (X-Axis) (Manual Stage), part number SRS-1.
You can find the detail information about specifications and dimensions on part number SRS-1.