ESLON, Eslo-Coat LX Fitting, Flange (5KF / 10KF) (Part Numbers - CAD Download)

ESLON, Eslo-Coat LX Fitting, Flange (5KF / 10KF)
  • Volume Discount
The core adheres to the inner side of the lining steel pipe, so permeation of water onto the metal surface is effectively blocked, and corrosion of the tube end portion, the fitting body, etc. is prevented.

[Features]
· The ESLON Eslo-Coat LX joint is an anti-corrosion joint with built-in core where the "core" tightly adheres to the inner surface of the lined steel pipe, effectively preventing water from entering into the metal surface of the joint.
· The fitting interior is entirely coated with resin.
· Core prevents pipe-end corrosion and is integrated with a protective layer to significantly improve resistance to corrosion.
· Integrated core is suitable for pipe juncture and pipe end anticorrosion protection.
· Uses hard vinyl chloride or denatured polyphenylene ethyl that has been confirmed hygienic for water service use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LXF1HF
LXF1HT
LXF1QT
LXF20F
LXF20T
LXF25F
LXF25T
LXF32F
LXF32T
LXF40F
LXF40T
LXF50F
LXF50T
LXF65F
LXF65T
LXF80F
LXF80T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1 Flange Type

87.72 €

1 8 Days 4B(100A)5KF

95.66 €

1 8 Days 4B(100A)10KF

109.45 €

1 8 Days 5B(125A)10KF

16.87 €

1 8 Days 3/4B(20A)5KF

20.11 €

1 8 Days 3/4B(20A)10KF

23.87 €

1 8 Days 1B(25A)5KF

27.19 €

1 8 Days 1B(25A)10KF

31.06 €

1 8 Days 1 1/4B(32A)5KF

34.42 €

1 8 Days 1 1/4B(32A)10KF

32.85 €

1 8 Days 1 1/2B(40A)5KF

36.69 €

1 Available 10 Days 1 1/2B(40A)10KF

38.00 €

1 8 Days 2B(50A)5KF

45.95 €

1 Available 6 Days 2B(50A)10KF

56.38 €

1 8 Days 2 1/2B(65A)5KF

65.47 €

1 8 Days 2 1/2B(65A)10KF

69.53 €

1 8 Days 3B(80A)5KF

74.74 €

1 8 Days 3B(80A)10KF

Loading...

  1. 1

Basic information

Type Fitting Connection Type Flange Connecting Shape Flange
Material Malleable Cast Iron Connection Thread Type M1 Rc Applicable Fluid Water
Surface Treatment Paint Interior Resin Lining Available

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360