End Connector for Corner M6 Series (Part Numbers - CAD Download)

End Connector for Corner M6 Series
  • Promotional pricing
Set up the factory automation system with specifications of the single bracket and optional mounting parts. Mounting screws CS-06-12 (1 pc.) and ECCS-06-19 (1 pc.) are included as accessories. [Features]For connecting when there is an obstructing object inside.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AEC-3030-6
AEC-3030-6-BNH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSpecifications

8.61 €

1 6 Days 10Bracket only

7.68 €

4.68 €

1 Same day

Stock

10Fasteners Set

Loading...

  1. 1

Basic information

Extrusion Series NIC Autotec M6 Series Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment, Clear Coating
Color Silver Length(mm) 30 Width(mm) 30
Thickness(mm) 10 Attached Component CS-06-12 (one), ECCS-06-19 (one)

Tech Support