Door Hanger Sash Hanger for "Niko" (Bearing Multi-Roller) (for Hoists) (Part Numbers)

Door Hanger Sash Hanger for "Niko" (Bearing Multi-Roller) (for Hoists)
[Features]
● The use of large bearings ensures smooth and stable movement of the sash hanger with only minimal force applied.
● Because the sash hanger can swing to both the left and right, the pulley is not subject to any excess load, prolonging the lifespan of the sash hanger.

[Applications]
● A sash hanger (multi-roller type) for door hangers.
● A sash hanger for hoists (multiple-roller type).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23HE-4WHB-H
24HE-4WHB-H
25HE-4WHB-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Resistance
(kg/pc.)
Applicable Rail
(No.)
Order Code

82.24 €

1 9 Days 2023771-0828

103.30 €

1 9 Days 2424771-1107

177.03 €

1 9 Days 32.525771-1395

Loading...

  1. 1

Basic information

Type Door Roller and crane Material Steel (Electroplated) European Standard Suitable for EN1527
Ordering Unit(piece) 1

Tech Support