Medium / Heavy Structure Frame 412 Frame (Part Numbers - CAD Download)

Medium / Heavy Structure Frame 412 Frame
[Features]
· Suitable for beams of heavy structures.

[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 40 mm when one-sided hole drilling is selected.
· Minimum length is 55 mm when two-sided hole drilling is selected.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F412-[10-1099/0.1]-[0,​1,​2]
F412-[1100-3940/0.1]-[0,​1,​2]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength (Cut Product)
(mm)
T-Lock Hole Processing Code
1 8 Days 1010 ~ 10990 (No Additional Machining) / 1 (One Side) / 2 (Both Sides)
1 8 Days 101100 ~ 39400 (No Additional Machining) / 1 (One Side) / 2 (Both Sides)

Loading...

  1. 1

Basic information

Standard Extrusion Size(mm) 40 Extrusion Size 40×120 Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures)
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 3 Row Groove Surface Treatment Clear Anodized Aluminum
Number of Grooved Surfaces 4-Side Slot Surface Milled NA Material EN AW 6081 Equiv.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360