Spacer / round / brass / nickel-plated / external thread, internal thread, slotted / MRB-SE (Part Numbers)

Spacer / round / brass / nickel-plated / external thread, internal thread, slotted / MRB-SE
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Nominal of Thread (M)] 3
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MRB-320-04SE
MRB-330-04SE
MRB-340-04SE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L
(mm)

0.80 €

0.56 €

1 Available Same day

Stock

1020

0.85 €

0.60 €

1 Available Same day

Stock

1030

1.09 €

50 19 Days 1040

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 6 Material Brass Surface Treatment Electroless Nickel Plating
Scale No memory Lower-inside Edge Finishing NA Gas vent hole NA
Screw length(mm) 4 Material Details Free-Cutting Brass (EN CW614N Equiv.) Details of Surface Treatment Nickel Plating (Ni)

Tech Support