WEICON Epoxy Resin Putty (Part Numbers)

WEICON Epoxy Resin Putty

Click on this image to zoom in.

Click on this image to zoom in.

  • 10500100
  • 10500400
  • 10500800
The kneadable universal repair compound
WEICON Epoxy Resin Putty is pasty (kneadable), mineral-filled, and temperature-resistant up to +200°C. It is processed with a mixing ratio of 1:1 and is machinable and overpaintable after curing.
WEICON Epoxy Resin Putty adheres to metal, wood, glass, rubber, ceramics, concrete and most plastics. It is resistant to petrol, oil, ester, saltwater and most acids and lyes.
WEICON Epoxy Resin Putty is suited for the sealing of pipelines and tanks, for the fastening of screws and hooks, for the reconditioning and repair of castings, for the rebuilding of shafts, slide bearings, pumps and housings, for the renewal of defective threads, for the production of templates and models and for repair works on aluminium, light metal and injection moulded parts.
WEICON Epoxy Resin Putty can be used in machine construction, tool construction, model and mould making, and in many other industrial applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10000103
10000104
10000105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

22.40 €

1 3 Days 10

41.60 €

1 3 Days 10

67.33 €

1 3 Days 10

Loading...

  1. 1

Tech Support