Angle connector clamps (Part Numbers - CAD Download)

Angle connector clamps
  • Volume Discount
The clamping bores of the angle connector clamps GN 196 are specially designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard clamping screws are socket cap screws DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
196-B20-B20-2-BL
196-B20-B20-2-SW
196-B25-B25-2-BL
196-B25-B25-2-SW
196-B30-B30-2-BL
196-B30-B30-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Finish Weight
(kg)

61.80 €

1 Available 7 Days B 20B 20BL, blank0.345

61.80 €

1 Available 7 Days B 20B 20SW, black, textured finish0.345

61.18 €

1 Available 7 Days B 25B 25BL, blank0.287

61.80 €

1 Available 7 Days B 25B 25SW, black, textured finish0.287

61.50 €

1 Available 7 Days B 30B 30BL, blank0.216

61.50 €

1 Available 7 Days B 30B 30SW, black, textured finish0.216

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912

Tech Support