Indexing plungers for welding, with rest position (Part Numbers - CAD Download)

Indexing plungers for welding, with rest position
  • Volume Discount
Indexing plungers GN 607.5 with rest position are used in cases where the indexing pin is temporarily not allowed to protrude. After pulling out, the knob is turned by 90°.

A notch keeps the plunger in this position.

The GN 607.5 indexing plungers are intended for welded fixing, in particular for use in steel square tubings.

The lug d2 is intended for positioning.

The plastic knob with the in-moulded indexing pin is driven on after the welding process.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
607.5-6-6-ST
607.5-6-14-ST
607.5-8-8-ST
607.5-8-18-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Length l1

15.72 €

1 Available 7 Days 66

15.66 €

1 Available 7 Days 614

16.50 €

1 Available 7 Days 88

16.70 €

1 Available 7 Days 818

Loading...

  1. 1

Basic information

Material Steel

Tech Support