Stainless Steel-Locking pins with axial lock (magnetic) (Part Numbers - CAD Download)

Stainless Steel-Locking pins with axial lock (magnetic)
  • Promotional pricing
  • Volume Discount
GN 124.1 Stainless Steel-Locking pins are used for quickly fixing, connecting and locking various parts and workpieces made of magnetic materials.
A neodymium magnet is recessed into the underside of the bolt and axially retains the bolt in its inserted procession. High-quality surfaces with perpendicular locating holes promote magnetic flux to produce excellent axial retention.
The rated shear stresses of the bolt cross-section are theoretical guide values only and do not constitute any warranty. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
124.1-6-12
124.1-6-17
124.1-6-22
124.1-6-27
124.1-6-32
124.1-6-42
124.1-6-52
124.1-8-17
124.1-8-22
124.1-8-27
124.1-8-32
124.1-8-42
124.1-8-52
124.1-8-62
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Length l1

8.80 €

1 Available 7 Days 612

8.90 €

1 Available Same day

Stock

617

8.96 €

4.75 €

1 Available Same day

Stock

622

9.00 €

4.77 €

1 Available Same day

Stock

627

9.16 €

1 Available 7 Days 632

9.30 €

1 Available 7 Days 642

9.42 €

1 Available 7 Days 652

9.20 €

1 Available 7 Days 817

9.30 €

4.93 €

1 Available Same day

Stock

822

9.42 €

4.99 €

1 Available Same day

Stock

827

9.52 €

1 Available 4 Days 832

9.58 €

1 Available 7 Days 842

9.88 €

5.24 €

1 Available Same day

Stock

852

10.02 €

1 Available 7 Days 862

Loading...

  1. 1

Tech Support