STE - Square tube expander connectors -Technopolymer (Part Numbers - CAD Download)

STE - Square tube expander connectors -Technopolymer
  • Promotional pricing
  • Volume Discount
Expansion connectors for square tubes in black polyamide-based technopolymer.
The two parts of the connector are connected to each other by means of two pins which are housed in special counter-seats.
Thanks to the tapered shape of the cavities, due to the tightening of the screw or the nut the connector exerts pressure on the internal walls of the tube, guaranteeing the tensile strength of the connection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
430201
430203
430205
430207
430209
430215
430217
430223
430225
430227
430233
430235
430237
430241
430251
430253
430255
430257
430259
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B h h1 h2 s Thickness Internal External Description Weight

0.55 €

0.26 €

1 Available Same day

Stock

184212321011820STE.20x1.0-M69

0.51 €

0.24 €

1 Available Same day

Stock

184310301311820STE.20x1.0-M89

0.55 €

0.26 €

1 Available Same day

Stock

17421232101.51720STE.20x1.5-M610

0.51 €

0.24 €

1 Available Same day

Stock

17421030131.51720STE.20x1.5-M88

0.51 €

0.24 €

1 Available Same day

Stock

164310301321620STE.20x2.0-M86

0.64 €

0.31 €

1 Available Same day

Stock

19411232101.51922STE.22x1.5-M612

0.57 €

0.27 €

1 Available Same day

Stock

19421030131.51922STE.22x1.5-M810

0.68 €

0.33 €

1 Available Same day

Stock

22421030131.52225STE.25x1.5-M813

0.68 €

0.33 €

1 Available Same day

Stock

22421030171.52225STE.25x1.5-M1012

0.68 €

0.33 €

1 Available Same day

Stock

214310301322125STE.25x2.0-M812

1.10 €

0.53 €

1 Available Same day

Stock

27421030171.52730STE.30x1.5-M1022

1.13 €

0.54 €

1 Available Same day

Stock

264110301322630STE.30x2.0-M820

1.10 €

0.53 €

1 Available Same day

Stock

264110301722630STE.30x2.0-M1020

1.61 €

0.77 €

1 Available Same day

Stock

314210301723135STE.35x2.0-M1027

1.89 €

0.91 €

1 Available Same day

Stock

37.6401030171.237.640STE.40x1.2-M1041

1.89 €

0.91 €

1 Available Same day

Stock

37.640828191.237.640STE.40x1.2-M1239

1.89 €

0.91 €

1 Available Same day

Stock

364210301723640STE.40x2.0-M1036

1.89 €

0.91 €

1 Available Same day

Stock

344211301333440STE.40x3.0-M835

1.89 €

0.91 €

1 Available Same day

Stock

344110301733440STE.40x3.0-M1032

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support