VDC-XX - Handwheels for position indicators -Duroplast (Part Numbers)

VDC-XX - Handwheels for position indicators -Duroplast
  • Promotional pricing
  • Volume Discount
Handwheels for position indicators.
High-resistance reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
The rim with internal rear scallops (for models with diameter D ≥ 125 mm) makes the grip and the manoeuvre of the handwheel easier especially in the versions without handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CE.30461
CE.30462
CE.30481
CE.30482
CE.30501
CE.30511
CE.30601
CE.30611
CE.30701
CE.30711
CE.30811
CE.30901
CE.30911
CE.31001
CE.31011
CE.31101
CE.31111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D d L Sub execution B b d1 d' d'' d2 d3 d5 f f1 H h h1 l l1 l2 l4 m R R1 t Indicator combinations

33.53 €

16.09 €

1 Available Same day

Stock

87-57VDC-GXX+I1452520164058---40--23118.5-M6-34.518.3GA01 - GA11

57.27 €

27.49 €

1 Available Same day

Stock

87857VDC-PXX+I14-18---586M5M440235-191114.1M61934.5-PA01 - PA11

38.17 €

1 Available 6 Days 108-60VDC-GXX+I1463025204679---50--25129.5-M6-4522.8GA02 - GA12 - GW12

63.38 €

1 Available 6 Days 1081060VDC-PXX+I14-30---786M5M450256-211312.1M628.545-PA02 - PA12 - PW12

38.24 €

18.36 €

1 Available Same day

Stock

125-61VDC-GXX1663025204882------25129----22.8GA02 - GA12 - GW12

45.83 €

22.00 €

1 Available Same day

Stock

125-61VDC-GXX+I1663025204882---65--25129-M8-5322.8GA02 - GA12 - GW12

44.00 €

21.12 €

1 Available Same day

Stock

140-65VDC-GXX1763025205082------25129----22.8GA02 - GA12 - GW12

51.46 €

24.70 €

1 Available Same day

Stock

140-65VDC-GXX+I1763025205082---65--25129-M8-6022.8GA02 - GA12 - GW12

50.47 €

24.23 €

1 Available Same day

Stock

160-72VDC-GXX1883530245384------301510----27.3GA02 - GA12 - GW12

59.16 €

28.40 €

1 Available Same day

Stock

160-72VDC-GXX+I1883530245384---80--301510-M8-6827.3GA02 - GA12 - GW12

68.89 €

33.07 €

1 Available Same day

Stock

180-78VDC-GXX+I1983530245685---80--301510-M10-77.527.3GA02 - GA12 - GW12

50.12 €

24.06 €

1 Available Same day

Stock

160-71VDC-GXX18836312553123------341411----28.3GA05

59.40 €

28.51 €

1 Available Same day

Stock

160-71VDC-GXX+I18836312553123---80--341411-M8-6828.3GA05

62.98 €

30.23 €

1 Available Same day

Stock

180-78VDC-GXX19836312556127------341412----28.3GA05

73.33 €

35.20 €

1 Available Same day

Stock

180-78VDC-GXX+I19836312556127---80--341412-M10-77.528.3GA05

68.45 €

32.86 €

1 Available Same day

Stock

200-79VDC-GXX20840352959127------341315----32.3GA05

78.56 €

37.71 €

1 Available Same day

Stock

200-79VDC-GXX+I20840352959127---80--341315-M10-8732.3GA05

Loading...

  1. 1

Basic information

Material Duroplast

Tech Support