Universal joint couplings / internal thread, male thread / 1 joint / body: aluminium / KBGK / KBK (Part Numbers - CAD Download)

Universal joint couplings / internal thread, male thread / 1 joint / body: aluminium / KBGK / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Cardanic coupling for a very low backlash connection of two components
· Compensates very high radial and angular shaft misalignment at very low restoring forces
· Used as a linear coupling, e.g. for mounting linear motors
· Easy assembly by inner and outer threads
· Transmits high axial forces
· Also available in stainless steel
· Force transmission from 200 - 13000N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBGK/18-M[3,​4,​5,​6,​8]-M[3,​4,​5,​6,​8]
KBGK/27-M[4,​5,​6,​8,​10]-M[3,​4,​5,​6,​8,​10]
KBGK/35-M[8,​10,​12,​16]-M[5,​6,​8,​10,​12,​16]
KBGK/56-M[12,​16,​20,​24,​30]-M[8,​10,​12,​16,​24,​30]
KBGK/75-M[20,​24,​30,​36]-M[10,​12,​16,​20,​24,​30,​36]
KBGK/100-M[30,​36,​42,​48]-M[12,​16,​20,​24,​30,​36,​42,​48]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. A
(mm)
Length L
(mm)
Size Applicable Range (Bore 1) Applicable Range (Bore 2) Thread D1 Thread D2
1 17 Days 182418M3-M8M3-M8M3 / M4 / M5 / M6 / M8M3 / M4 / M5 / M6 / M8
1 17 Days 273627M4-M10M3-M10M4 / M5 / M6 / M8 / M10M3 / M4 / M5 / M6 / M8 / M10
1 17 Days 353735M8-M16M5-M16M8 / M10 / M12 / M16M5 / M6 / M8 / M10 / M12 / M16
1 17 Days 566056M12-M30M8-M30M12 / M16 / M20 / M24 / M30M8 / M10 / M12 / M16 / M24 / M30
1 17 Days 74.57575M20-M36M10-M36M20 / M24 / M30 / M36M10 / M12 / M16 / M20 / M24 / M30 / M36
1 17 Days 10078100M30-M48M12-M48M30 / M36 / M42 / M48M12 / M16 / M20 / M24 / M30 / M36 / M42 / M48

Loading...

  1. 1

Tech Support