5-Port Solenoid Valve, Clean, 10-SV1000/2000/3000/4000 Manifold (Part Numbers)

5-Port Solenoid Valve, Clean, 10-SV1000/2000/3000/4000 Manifold
[10-Series Clean Series]
・ Suitable for clean environment
・ It prevents dust generation in the cleanroom

[Please refer to the followings for the catalog]
·P. 182-1, P. 183 EX500 supports distributed serial wiring
·P. 193 EX250 supports serial wiring with input / output unit
·P. 209 EX120 output dedicated serial wiring support
·P. 219 EX260 integrated type (output compatible) serial transmission system compatible
·P. 231 multi-connector compatible
·P. 241 D sub-connector compatible
·P. 251 compatible with flat cable connectors

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-SS5V1-10FD1-05BR-M

Part Number
10-SS5V1-10FD1-05BR-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

215.08 €

1 98 Days

Loading...

  1. 1

Basic information

Type Manifold Base Type D sub-connector compatible tie rod base Mounting Method Direct mounting
Port pipe connection port diameter A- and B-port combined Specifications External Pilot Specifications Applicable valve 10-SV1000
P- and E-port entry position Both sides (2 to 20 stations) Number of Valves(pcs) 5 Connector output direction Connector facing up

This page is 5-Port Solenoid Valve, Clean, 10-SV1000/2000/3000/4000 Manifold, part number 10-SS5V1-10FD1-05BR-M.
You can find the detail information about specifications and dimensions on part number 10-SS5V1-10FD1-05BR-M.

Tech Support