Linear guideway carriages / high linear guideway carriages / stainless steel / precision class selectable / four-row / ungreased / KWVE-H-UG-RROC (Part Numbers)

Linear guideway carriages / high linear guideway carriages / stainless steel / precision class selectable / four-row / ungreased / KWVE-H-UG-RROC
  • Volume Discount
[Specifications]
・Rail Width(mm): 48, 60
・Mounting Height H(mm): 40, 45
・Length L(mm): 83.3, 99

Carriages KWVE..-B-H, high, narrow carriage, four-row.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE25-B-H-UG-RROC-V2-G3
KWVE30-B-H-UG-RROC-V1-G3
KWVE30-B-H-UG-RROC-V2-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Accuracy class Customs tariff weight

168.03 €

1 Available 4 Days 4840179003900083.3V20.682

206.37 €

1 Available 4 Days 6045275005500099V11.074

206.37 €

1 Available 4 Days 6045275005500099V21.074

Loading...

  1. 1

Basic information

Preload class G3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight unit kg

Tech Support