Bellows couplings / hub clamping (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2244-19-B5-5-AL-NI
2244-19-B5-6-AL-NI
2244-19-B5-8-AL-NI
2244-19-B6-6-AL-NI
2244-19-B6-8-AL-NI
2244-19-B8-8-AL-NI
2244-27-B6-6-AL-NI
2244-27-B6-8-AL-NI
2244-27-B6-10-AL-NI
2244-27-B8-8-AL-NI
2244-27-B8-10-AL-NI
2244-27-B10-10-AL-NI
2244-32-B10-10-AL-NI
2244-32-B10-12-AL-NI
2244-32-B10-14-AL-NI
2244-32-B12-12-AL-NI
2244-32-B12-14-AL-NI
2244-32-B14-14-AL-NI
2244-40-B12-12-AL-NI
2244-40-B12-15-AL-NI
2244-40-B12-19-AL-NI
2244-40-B15-15-AL-NI
2244-40-B15-19-AL-NI
2244-40-B19-19-AL-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
x3 x7 l1 l3 x2 d1 x6 d4 d2 l4 d2_-_d3° l2 x4 Weight
(g)
d3 x5

106.06 €

1 Available 7 Days 5-80.5. 0.53035-6198-8M 256.85-510.56-616.056-8

106.06 €

1 Available 7 Days 5-80.5. 0.53035-6198-8M 256.85-510.56-616.066-8

106.06 €

1 Available 7 Days 5-80.5. 0.53035-6198-8M 256.85-510.56-616.086-8

106.06 €

1 Available 7 Days 5-80.5. 0.53035-6198-8M 266.85-510.56-616.066-8

106.06 €

1 Available 7 Days 5-80.5. 0.53035-6198-8M 266.85-510.56-616.086-8

106.06 €

1 Available 7 Days 5-80.5. 0.53035-6198-8M 286.85-510.56-616.086-8

104.88 €

1 Available 7 Days 6-100.9. 0.9353.56-82710-10M 2.5610.36-612.58-832.068-10

104.88 €

1 Available 7 Days 6-100.9. 0.9353.56-82710-10M 2.5610.36-612.58-832.088-10

104.88 €

1 Available 7 Days 6-100.9. 0.9353.56-82710-10M 2.5610.36-612.58-832.0108-10

104.88 €

1 Available 7 Days 6-100.9. 0.9353.56-82710-10M 2.5810.36-612.58-832.088-10

104.88 €

1 Available 7 Days 6-100.9. 0.9353.56-82710-10M 2.5810.36-612.58-832.0108-10

104.88 €

1 Available 7 Days 6-100.9. 0.9353.56-82710-10M 2.51010.36-612.58-832.0108-10

132.82 €

1 Available 7 Days 10-141.5. 1.5464.310-123214-14M 3101210-1015.512-1268.01012-14

132.82 €

1 Available 7 Days 10-141.5. 1.5464.310-123214-14M 3101210-1015.512-1268.01212-14

132.82 €

1 Available 7 Days 10-141.5. 1.5464.310-123214-14M 3101210-1015.512-1268.01412-14

132.82 €

1 Available 7 Days 10-141.5. 1.5464.310-123214-14M 3121210-1015.512-1268.01212-14

132.82 €

1 Available 7 Days 10-141.5. 1.5464.310-123214-14M 3121210-1015.512-1268.01412-14

132.82 €

1 Available 7 Days 10-141.5. 1.5464.310-123214-14M 3141210-1015.512-1268.01412-14

158.56 €

1 Available 7 Days 12-193.5. 3.551512-154019-19M 4121512-121615-15110.01215-19

158.56 €

1 Available 7 Days 12-193.5. 3.551512-154019-19M 4121512-121615-15110.01515-19

158.56 €

1 Available 7 Days 12-193.5. 3.551512-154019-19M 4121512-121615-15110.01915-19

158.56 €

1 Available 7 Days 12-193.5. 3.551512-154019-19M 4151512-121615-15110.01515-19

158.56 €

1 Available 7 Days 12-193.5. 3.551512-154019-19M 4151512-121615-15110.01915-19

158.56 €

1 Available 7 Days 12-193.5. 3.551512-154019-19M 4191512-121615-15110.01915-19

Loading...

  1. 1

Basic information

RoHS Ja Bore code B. without keyway Material (Bellows) NI. Stainless Steel
Material (Hub) AL. Aluminum

Tech Support