Protective cover, power clamps GN (Part Numbers)

Protective cover, power clamps GN
  • Volume Discount
[Specifications]
・Finish: ES. black anodized, FG. Fluoropolymer (PTFE). green
・s: 32, 42, 52, 62

Protective covers GN 864.1 are designed for power clamps GN 864 and protect the tensioning mechanism from penetrating dirt by covering the back side of the power clamp. The type FG is equipped with an anti-stick coating of Polytetrafluorethylene (PTFE) for protection against welding spray and corrosion. Socket cap screws and centering guide bushings are included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
864.1-32-ES
864.1-32-FG
864.1-42-ES
864.1-42-FG
864.1-52-ES
864.1-52-FG
864.1-62-ES
864.1-62-FG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
s Finish l1 x1 l3 d1 m2 d4 m1 d2 d5 l4 l2 l5 Weight
(g)
d3

122.98 €

1 Available 7 Days 32ES. black anodized762010M 5177227915.552.156.05.5

161.50 €

1 Available 7 Days 32FG. Fluoropolymer (PTFE). green762010M 5177227915.552.157.05.5

134.42 €

1 Available 7 Days 42ES. black anodized1093212M 625930911206.52.1104.06.5

192.40 €

1 Available 7 Days 42FG. Fluoropolymer (PTFE). green1093212M 625930911206.52.1104.06.5

138.86 €

1 Available 7 Days 52ES. black anodized1314014M 83011371113237.52.1230.08.5

222.66 €

1 Available 7 Days 52FG. Fluoropolymer (PTFE). green1314014M 83011371113237.52.1222.08.5

145.30 €

1 Available 7 Days 62ES. black anodized1625016M 1047134413162793.1639.010.5

256.88 €

1 Available 7 Days 62FG. Fluoropolymer (PTFE). green1625016M 1047134413162793.1638.010.5

Loading...

  1. 1

Basic information

RoHS Ja

Tech Support