Vertical Toggle Clamp with Yellow Handle, 6800Y (Part Numbers - CAD Download)

Vertical Toggle Clamp with Yellow Handle, 6800Y
  • Volume Discount
Vertical toggle clamp with yellow handle
with open clamping arm and horizontal base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 to 6, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection, lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557009
557010
557011
557012
557013
557014
557015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

27.71 €

1 Available 6 Days 431,08,5-13,514-0,50,704,5M 4x 2560

30.37 €

1 Available 6 Days 539,016,018-0,61,114,5M 5x 30105

37.35 €

1 Available 6 Days 652,020,02512,50,81,225,5M 6x 35175

45.27 €

1 Available 6 Days 879,020,037-1,22,537,5M 8x 45410

59.23 €

1 Available 6 Days 10101,032,054-1,73,048,6M 8x 65630

93.61 €

1 Available 6 Days 14140,045,07326,5-31,53,05,058,5M12x 801480

121.12 €

1 Available 6 Days 14165,550,589-3,45,5613,0M12x1102200

Loading...

  1. 1

Tech Support