Tube clamps swivel half, raised teeth, Plastic (K0485) (Part Numbers - CAD Download)

Tube clamps swivel half, raised teeth, Plastic (K0485)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: plastic clamping levers for fastening

· Various installation options

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0485.18
K0485.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R S T A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
M
(mm)
P
(mm)
Weight
(kg)

1.82 €

1 4 Days 34M6x18M6-DIN 985189.96.1257.526.55.93057.545210.0235

3.65 €

1 4 Days 52.5M8x25M8-DIN 9853016.58.1401141.56.545886828.50.0696

Loading...

  1. 1

Basic information

Version 1 joint block Version 2 for round tubes Item Tube Clamp
Main material Thermoplastic Component material steel Surface finish component galvanised
Product type with external toothing RoHS true

Tech Support