Stainless Steel Transport Castors with Perforated Plate, PU Bandage - Swivel Castors with Brakes (Part Numbers)

Stainless Steel Transport Castors with Perforated Plate, PU Bandage - Swivel Castors with Brakes
  • Volume Discount
Material:
Fork: Stainless steel.
Tread: Polyurethane 98 +/-4° Shore A.
Wheel body: Plastic, screwed.
Wheel bearing: Plain bearing.
Swivel bearing: Double ball ring.

For interior and exterior use. Good resistance to oil, grease, petrol and chemicals.

Temperature range: -20°C to +70°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77762080SS
77762100SS
77762125SS
77762150SS
77762200SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

38.06 €

1 Available 4 Days 80281083272995808262735210077763080SS0.5

40.69 €

1 Available 4 Days 100301273282995808262735213077763100SS0.6

47.10 €

1 Available 4 Days 125321553294.5995808262735213077763125SS0.7

73.86 €

1 Available 4 Days 15035192521271112910610584955520077763150SS1.3

93.76 €

1 Available 4 Days 20045240481481112910610584955520077763200SS1.8

Loading...

  1. 1

Basic information

Material Polyurethane / Stainless steel Surface Blank N2(mm) -

Tech Support