Hinges aluminium, with adjustable friction, Form B (27860) (Part Numbers)

Hinges aluminium, with adjustable friction, Form B (27860)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Door can be positioned at any desired angle

· The frictional resistance (0-5 Nm) to be infinitely adjusted with the setscrew

· Maximum tensile strength 6000 N, shearing resistance 5000 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27860-556511

Part Number
27860-556511
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.49 €

1 4 Days

Loading...

  1. 1

Basic information

Type Flat Hinges Main Body Material Aluminum B=Width(mm) 65
Main colour Black Form B Form definition With threaded pin
Item Hinge Product type Hinge with adjustable friction Surface finish body Anodised
Version 1 With adjustable friction A=Length(mm) 55 A1(mm) 38
B1(mm) 48 D=Thread M6 D1(mm) 18
Kind of fastening Fastening screws S(mm) 4.5 F1(N) 8960
F2(N) 8070 Weight (ERP)(kg) 0.0840

This page is Hinges aluminium, with adjustable friction, Form B (27860), part number 27860-556511.
You can find the detail information about specifications and dimensions on part number 27860-556511.

Tech Support