Button Cell Battery Holder - CDH-400 (Part Numbers)

Button Cell Battery Holder - CDH-400
Specifications
[Rated Current] 1 A
[Contact Resistance] 20 mΩ or greater (DC, 100 mA)
[Insulation Resistance] 1,000 MΩ or greater
[Operating Temperature Range] -55°C to +105°C
Resin parts
[Materials] PBT
[Combustibility] UL94V-0 (materials)
Contact
[Materials] Brass
[Treatment] Tin plated (nickel base)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDH-401

Part Number
CDH-401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.27 €

50 13 Days 10

Loading...

  1. 1

Basic information

Rated current 1 A Mounting method For through-hole pin mounting Compatible battery CR2032
Operating temperature range(°C) -55 to +105

Tech Support