Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product size (length)(mm) | 26 | AWG max.(AWG) | 12 | Insulation material | PP |
---|---|---|---|---|---|
Cross-section x Sleeve length | 1 x 4 mm² x 18 mm | Temperature range(°C) | +105 | Connector type (category) | Ferrule |
Contact material | Cathode copper, tin plated | Insulation type | Partially insulated |