87514 Klauke Twin ferrule 2 x 6 mm² x 14 mm Partially insulated Yellow 100【100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

87514

Part Number
87514
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.23 €

100 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 26 Conforming wire size(AWG) 9 Insulation material Polypropylene
Colour Yellow Contact material Cathode copper. tin plated Country colour code DIN
Cross-section x Length 2 x 6 mm² x 14 mm Cross section (per pin/core)(mm²) 6 Cross section (based on core number)(mm²) 2 x 6
Insulation type Partially insulated Manufacturer part # 87514 No. of leads 2
Product type Twin ferrule Sleeve length(mm) 14 Temperature range(°C) up to +105
Type (manufacturer type) 87514

This page is 87514 Klauke Twin ferrule 2 x 6 mm² x 14 mm Partially insulated Yellow 100, part number 87514.
You can find the detail information about specifications and dimensions on part number 87514.

Tech Support