Device coupler, FB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1026043
2316052
2316284
2316297
2316307
2316310
2316311
2316312
2316352
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Supporting protocol for LON Number of HW-interfaces RS-485 Supporting protocol for TCP/IP Supporting protocol for ASI Supporting protocol for PROFIBUS Supporting protocol for CAN Supporting protocol for INTERBUS Supporting protocol for KNX Supporting protocol for MODBUS Supporting protocol for Data-Highway Supporting protocol for DeviceNet Supporting protocol for SUCONET Supporting protocol for other bus systems Rail mounting possible Supporting protocol for SERCOS Supporting protocol for INTERBUS-Safety Front build in possible Rack-assembly possible Wall mounting/direct mounting Supporting protocol for AS-Interface Safety at Work Supporting protocol for DeviceNet Safety Supporting protocol for EtherNet/IP Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET IO Supporting protocol for PROFIsafe Supporting protocol for SafetyBUS p Supply voltage DC
(V)

332.03 €

1 26 Days ----8------------------------10.6|32

140.26 €

2 75 Days ----2-----------true--falsefalsefalse-------10.5|32

839.43 €

1 61 Days 17.793.970.4false0falsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse9|32

839.43 €

1 26 Days 17.78570.4false0falsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse9|32

320.12 €

1 7 Days ----6------------------------10.5|32

431.03 €

1 7 Days ----12------------------------10.5|32

1,574.72 €

1 75 Days 27914266false8falsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse16|32

1,839.60 €

1 75 Days 27914266false12falsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse16|32

140.26 €

2 61 Days 17.589.770.4false2falsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse9|30

Loading...

  1. 1

Basic information

Suitable for safety functions false Voltage type of supply voltage DC Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces USB - Number of HW-interfaces parallel 0 Number of HW-interfaces other 0
With optical interface false With potential separation false Type of electric connection Other
Bus diagnosis possible false With power supply module false Explosion safety category for gas -
Explosion safety category for dust - Fieldbus connection over separate bus coupler possible true Suitable as segment module true
System accessory true Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP20 Remote module false Category according to EN 954-1 -
Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0 Radio standard Bluetooth -
Radio standard WLAN 802.11 - Performance level acc. EN ISO 13849-1 - Supporting protocol for PROFINET CBA -
Supply voltage AC 50 Hz(V) -|- Supply voltage AC 60 Hz(V) -|- Radio standard GPRS -
Radio standard GSM - Radio standard UMTS - SIL according to IEC 61508 -

Tech Support