Unilon Purple Soft, 100x16 (15) (Part Numbers)

Unilon Purple Soft, 100x16 (15)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Long service life type Unilon Black.

[Features]
· Compared with Unilon Black, it features a longer service life and is economical.
· Allows work to be performed safely without the scattering of a wire brush.
· No deep scratches.
· Attractive finished surface

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPS-100

Part Number
NPS-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.98 €

5 Available 5 Days

Loading...

  1. 1

Basic information

Type Non-woven fabric disc work material Cast Iron / Brass / Gunmetal / Aluminum / Stone Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Not applicable Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 12000

Tech Support