Micro Spiral Brush (Stainless Steel) (Part Numbers)

Micro Spiral Brush (Stainless Steel)
  • Volume Discount
Pipe type which supports automation. U-turn type tip treatment, so it does not scratch the workpiece, and supports most small holes, from 1φ to 12φ.

[Features]
· The micro spiral brush supports automation, and saves labor significantly in post-processing treatment.
· Pipe type which supports automation.
· The tip is a U-turn type, helping prevent workpieces from becoming damaged.
· Handles holes of most small diameters, from 1φ to 12φ.
· Standardized product enables instant delivery, without waiting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IMS-1.0S
IMS-1.27S
IMS-1.91S
IMS-2.2S
IMS-2.7S
IMS-3.2S
IMS-3.8S
IMS-4.3S
IMS-5.0S
IMS-5.5S
IMS-8.0S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Brush Long
(mm)
Outer Diameter
(mm)
Shaft Diameter
(mm)
Overall Length
(mm)

78.77 €

1 10 Days 201370

78.77 €

1 Available 5 Days 201.27370

78.77 €

1 Available 9 Days 201.91370

78.77 €

1 Available 7 Days 252.2370

78.77 €

1 Available 11 Days 252.7370

65.61 €

1 Available 11 Days 303.2370

65.61 €

1 Available 11 Days 303.8370

65.61 €

1 Available 11 Days 304.3370

65.61 €

1 Available 11 Days 305370

65.61 €

1 8 Days 305.5370

60.41 €

1 Available 5 Days 5086100

Loading...

  1. 1

Basic information

Product Type Spiral brush Wire diameter(mm) 1.02

Tech Support