Hanger Rack Container SK (Part Numbers)

Hanger Rack Container SK

Click on this image to zoom in.

Click on this image to zoom in.

  • SK-HL10-BL
  • SK-HL1-RE
  • SK-HL20-BL
  • SK-HL2-YE
  • SK-HL5-BL
  • SK-HL2-BL
  • Volume Discount
A nested container that can be attached to a dedicated panel by using the rear hook.
[Features]
· Small parts can be neatly stored by aligning and using commercially available racks.
· The front is open, making it easy to take out objects.
· Can easily be pulled out as there are also handles.
[Specifications]
· Improves work efficiency through separation by putting in small parts, threads, etc.
· Useful for consolidated management of tools and various parts.
· Containers can also be used while stacked.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SK-HL1-BL
SK-HL2-BL
SK-HL2-YE
SK-HL5-BL
SK-HL10-BL
SK-HL20-BL
SKHL-03-BL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Color Internal dimensions frontage
(mm)
Internal dimensions depth
(mm)
Internal dimensions height
(mm)
Allowable Load
(kg)
JAN Code Trusco Code Features 1 Features 2 Mass
(g)
Amount Of Content

7.21 €

10 Available 6 Days 201112751Blue8716267--342-4979Useful for centralized management of tools and various parts.Containers can be used by stacking one on top of another.1201 pc.

12.34 €

10 Available 6 Days 2011501252.5Blue119162116--342-5002Useful for centralized management of tools and various parts.Containers can be used by stacking one on top of another.2351 pc.

12.34 €

10 Available 6 Days 2011501252.5Yellow119162116--342-5011Useful for centralized management of tools and various parts.Containers can be used by stacking one on top of another.2351 pc.

26.50 €

10 Available 6 Days 4011431405.1Blue112330128--356-2743Useful for centralized management of tools and various parts.Containers can be used by stacking one on top of another.4651 pc.

40.65 €

4 Available 6 Days 40222517510.3Blue184330161--342-4961Useful for centralized management of tools and various parts.Containers can be used by stacking one on top of another.7501 pc.

74.42 €

2 Available 6 Days 40245017522.3Blue401330161--342-4995Useful for centralized management of tools and various parts.Containers can be used by stacking one on top of another.12801 pc.

6.77 €

10 Available 6 Days 9289550.28Blue72664714983049350304761-6589--501 pc.

Loading...

  1. 1

Basic information

Product Type Nested container Material (Main Body) Polypropylene Amount Of Content 1 pc.

Tech Support