CoroMill 419, Face Milling Cutter For Face Milling And Profiling 419-Q (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
419-050Q22-14M
419-063Q22-14L
419-063Q22-14M
419-080Q27-14H
419-080Q27-14M
419-100Q32-14H
419-100Q32-14M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Connection Diameter
(mm)
Connection Size (Machine Side)
(mm)
Mass
(kg)
Trusco Code Blade distribution Function Length
(mm)
Maximum Ramping Angle
(°)

787.88 €

1 8 Days 5045417,60022220.2-Unequal division458

906.03 €

1 8 Days 6350415,10022220.3-Unequal division507

965.69 €

1 8 Days 6350515,10022220.3-Unequal division507

1,205.49 €

1 8 Days 8050513,00027270.8-Equal division505

1,083.83 €

1 8 Days 8050613,00027270.8-Unequal division505

1,380.95 €

1 8 Days 10050611,40032321.4-Equal division503

1,252.24 €

1 8 Days 10050711,20032321.4613-9701Unequal division503

Loading...

  1. 1

Basic information

Machining Application Plane / Inclined Cuts work material General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Finish category Finishing Maximum Cutting Depth (Ad)(mm) 2 Coolant Coolant center-through
Tip Size(mm) 14 Size 14 Coolant Pressure 10
Cutting Width(mm) 8

Tech Support